Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Used With
Used With ML6420, ML6421A, ML6425, ML7420, ML7421A, or ML7425; Not compatible with Q5022A
Weight (lb)
1.73 lb
Comments
Increases maximum temperature to 428°F (220°C)
Item Type
Product
Actuator Type
Direct Coupled Valve Actuator Accessory
Stroke (in.)
for actuators with 3/4 inch stroke
Stroke (mm)
for actuators with 20 mm stroke
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.