Overview
HecuLine® 2001 actuators are used in applications requiring current proportional or digital control. They offer digital electronics, precision positioning control, easy set-up and configuration, on-board monitoring and network communications.
Features
- 90 degree stroke.
- 4-20mA or 0-10vdc input.
- 4-20mA or 0-10vdc output.
- CCW rotation.
- Modbus RTU RS485.
- Includes local keypad/display for programming.
Product Specifications
- Used With
- YP900
- Frequency
- 50 Hz; 60 Hz
- Operating Humidity Range (% RH)
- 5 to 95% RH, non-condensing
- Voltage
- 120 Vac
- Vibration
- 0.0 to 0.5g continuous
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.