Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Dimensions (in.)
3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm)
83 mm high x 51 mm wide x 41 mm deep
Used With
TP970; TP971; TP972; TP973; HP970; HP972
Mounting
Horizontal or Vertical
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.