Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Dimensions (in.)
5 1/2 in. long x 7/16 in. diameter
Dimensions (mm)
138 mm long x 11.1 diameter
Weight (lb)
0.3 lb
Ambient Temperature Range (C)
-18 C to +55 C
Control Signal
SPST, On/Off switch
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.