Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

These electromagnetically-operated Definite Purpose Contactors provide switching for starting induction motors.

Features

  • Meets ARI-780 Standard at started ratings (500,000 cycle mechanical life, 200,000 cycle electrical life and 10,000 cycle recycle life); the most demanding ARI requirement.
  • Silver cadmium oxide contacts provide long life under demanding duty cycles.
  • Low profile design allows for more wiring room.
  • Multiple mounting holes and slots for convenient, interchangeable mounting with most competitive devices.

Product Specifications

Application
Dimensions (in.)
Dimensions (mm)
Item Type
Product
Approvals, Underwriters Laboratories Inc.
Approvals, Canadian Standards Association
Tradeline Value
Electrical Connections
Temperature Ratings (C)
Temperature Ratings (F)
Poles
Contact Connections (coil)
Coil Ratings Voltage
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.