Contain devices necessary for temperature control of a single zone in a hydronic heating system.
Manifolds control individual heating loop flow and temperature controls through Supply and Return configurations. Individual tubing loops are connected to the manifolds through connection adapters.
Honeywell MZV Series is the first linear zone valve with a built-in balancing plug that permits pre-balancing for each zone.
Two way on-off line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.
Two way on-off line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot water.
On-off and diverting line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.
Three way diverting line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.
Two-way on-off low voltage valves consist of an actuator and valve assembly for controlling the flow of hot water.
On-off and diverting low voltage valves consist of an actuator and valve assembly for controlling the flow of hot water.
Sparcozone is the only multiple zone valve that is pre-assembled, pre-wired and ready to connect. It simplifies installation, saves labor, parts, time and money.
Two-way fan coil zone valves are used to control hot or chilled water in commercial HVAC equipment such as fan coil units, terminal reheat coils and convectors. Not for use in systems containing dissolved oxygen.