Skip Ribbon Commands
Skip to main content
SharePoint

Wi-Fi and wireless models

T6 Pro Wi-Fi

T6 Pro Wi-Fi

The Honeywell T6 Pro Wi-fi thermostat offers functionality that’s easy to use and smart features that are easy to love with geofencing, 7-day, 5-2, 5-1-1 programmability or non-programmable. Now ENERGY STAR® Certified

Wi-Fi VisionPRO

Wi-Fi VisionPRO

Millions of homes today are equipped with Wi-Fi enabled devices. Conscientious homeowners want a simple way to remotely monitor and help manage their energy costs will have the peace of mind with this latest Wi-Fi offering from Honeywell.TH8321WF1001 is now ENERGY STAR® Certified.

Wi-Fi 9000 Color Touchscreen

Wi-Fi 9000 Color Touchscreen

Honeywell's Wi-Fi 9000 allows remote access to the thermostat through a computer, tablet, or smart phone with Honeywell's Total Connect Comfort Service. TH9320WF5003 is now ENERGY STAR® Certified

Prestige® IAQ 2-Wire Comfort System

Prestige® IAQ 2-Wire Comfort System

The Prestige® IAQ thermostat is a 2 wire high definition color touch screen thermostat, 7 day programmable and selectable for residential or light commercial use. Controls up to 4-stages of heat and 2-stages of cool in a heat pump system and up to 3-stages of heat and 2-stages of cool in a conventional system. THX9421R5021WW is now ENERGY STAR® Certified

VisionPRO 8000 with RedLINK™ technology

VisionPRO 8000 with RedLINK™ technology

VisionPRO® 8000 with RedLINK™ technology is a touchscreen thermostat, 7 day programmable and selectable for residential or light commercial use. Controls up to 3-stages of heat and 2-stages of cool in a heat pump system and up to 2-stages of heat and 2-stages of cool in a conventional system. TH8110R1008, TH8320R1003, and TH8321R1001 are now ENERGY STAR® Certified.

RedLINK Equipment Remote Module

RedLINK Equipment Remote Module

Your next RedLINK™ tool saves installation time by connecting a condensing unit or boiler to control devices without wires.

RedLINK Equipment Interface Module

RedLINK Equipment Interface Module

THM5421 Equipment Interface Module for Prestige® IAQ and VisionPRO® 8000 with RedLINK™

THM6000

THM6000

RedLINK to Internet Gateway and Ethernet Cable and Power Cord

THM5320

THM5320

Easily relocate thermostat or upgrade equipment without running new wires using this module and a wireless FocusPRO® thermostat.

THM4000

THM4000

Wireless Adapters allows easy addition of RedLINK™ enabled thermostats to TrueZONE™ systems. Use with a RedLINK™-enabled TrueSTEAM™ Humidification System to communicate & control humidity. It also controls dehumidifiers like the Honeywell TrueDRY™.

C7089R

C7089R

Senses outdoor temperature and humidity to display on RedLINK™ enabled thermostats and accessories.

C7189

C7189

The Remote Indoor Temperature Sensor for VisionPRO® IAQ and VisionPRO® thermostat families.

C7735

C7735

Return Air Sensor mounts on return duct for backup control of non-zoned RedLINK™ enabled Wireless Systems and Thermostats.

THP9045

THP9045

The THP9045 Wiring Module is designed to be used with applicable thermostats in which a 24V common is required and there are not enough wires.

REM1000

REM1000

RedLINK Wireless Entry/Exit Remote

REM5000

REM5000

Use the Portable Comfort Control anywhere in the home to experience a new level of comfort and convenience. Works in both zoned and non-zoned applications.

THP2400

THP2400

Cover plate assembly. Use to cover marks on the wall or to mount the thermostat to a 2 in. X 4 in. electrical box. Includes a small and large cover plate, one bracket and mounting hardware.

Wireless Programmable FocusPRO® Systems

Wireless Programmable FocusPRO® Systems

Everything you need to relocate or upgrade with a programmable thermostat without running new wires. Kit options include wireless outdoor sensors, RedLINK Internet Gateway for remote access, or wireless adapters for working with TrueZONE panels

Programmable FocusPRO WiFi

Programmable FocusPRO WiFi

With the Wi-Fi FocusPRO® and Honeywell’s Total Connect Comfort services, you can remotely monitor and manage your home’s comfort and energy usage anytime, anywhere.

YTH6320

YTH6320

Everything you need to relocate or upgrade with a programmable thermostat without running new wires. Kit options include wireless outdoor sensors, RedLINK Internet Gateway for remote access, or wireless adapters for working with TrueZONE panels

YTH5320

YTH5320

Everything you need to relocate or upgrade with a non-programmable thermostat without running new wires. Kit options include wireless outdoor sensor, RedLINK Internet Gateway for remote access, or wireless adapters for working with TrueZONE panels.

Prestige® IAQ Comfort System

Prestige® IAQ Comfort System

Prestige redefined design with their high-definition color system and now, Prestige IAQ does the same, with easy installation & control from a one device. But that’s not all. Prestige IAQ connects you to customers with Customizable Service Reminders.

Wi-Fi 9000 with Voice Control

Wi-Fi 9000 with Voice Control

Honeywell's Wi-Fi 9000 allows remote access to the thermostat through a computer, tablet, or smart phone with Honeywell's Total Connect Comfort Service.

Z-Wave Touchscreen

Z-Wave Touchscreen

Honeywell's VisionPRO Z-Wave offers you top-of-the-line features to easily integrate comfort control into your automated home. You’ll enjoy the convenience, energy savings and consistent comfort for years to come.