Honeywell sensors, proven reliability, offering a wide range of sensors to fit almost any HVAC application need.
The TR120/TR120-H are color touch screen wall modules compatible with Spyder Classic, Stryker and CIPer Model 30 controllers. The wall module communicates and is powered by the Sylk bus, so no additional wiring is needed. All versions include integral temperature and the TR120-H adds a humidity sensor to control comfort. The device enables local controller configuration through an easy to use touch screen interface with menu driven selections.
The WRECVR receiver and TR21-WS, TR23-WS, TR21-WK, and TR23-WK sensors are a family of wireless wall modules and receivers. All models report space temperature; TR23 models come with setpoint adjustment and override.
TR70 and TR71 Zio sensors are 2-wire, non-polarity sensitive, Sylk™ bus communicating wall modules for Spyder™ programmable controllers. All have a space-temperature sensor, network bus jack, and an LCD with three soft keys and two Up/Down adjustment keys.
The TR21, TR22, TR23, and TR24 are a family of direct wired wall modules for use with Honeywell Excel 600, 500, 100, and 80 controllers; Excel 10 W7750, W7751A, W7752, and W7753 controllers; W7761 Controller; and Spyder Unitary Controllers.
Electronic wall modules with LCD for use with XL10 controllers.
The T7047 Electronic Thermostats, Remote Space Sensors are used with T7300 thermostats and W973 controller to provide modulating space temperature control.
Temperature Sensor for use with T7350
The TR29 is a wall mount enclosure only and can be used to wall-mount any 1/4-in.or 3/8-in. diameter probe sensor.
Room Temperature Sensor for wall mounting in a decorative housing. Used in Excel-IRC system for room air temperature measurement as input to the control output module, VAV control module, or the unit module.
T7750 Wall Modules provide the following additional combination of options to the customer: analog setpoint input and for models used with Excel 10 Controllers, override (bypass) digital input contact, LED status indicator and network access jack.
Honeywell 10K ohm NTC Type II remote wall sensors are for use with the TB7200, TB7300, and TB7600 Series communicating thermostats and other devices requiring a 10K ohm NTC Type II sensor. These robust sensors provide accurate and stable temperature readings using a 10K ohm NTC thermistor element.
The TR40 and TR42 are 2-wire, non-polarity sensitive, Sylk bus communicating wall modules, which communicate with Spyder® and some ComfortPoint™ programmable controllers.
The TR75 and TR75-H are 2-wire, non-polarity sensitive, Sylk™ bus communicating wall modules for use with Spyder™ programmable controllers which are compatible with the Sylk bus. All models have a space-temperature sensor, network bus jack, and an LCD with three soft keys and two Up/Down adjustment keys. Like the TR71, but includes access to controller schedule and has more memory for additional parameters