Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

WEBs-AX Security

Security Controllers

Security Controllers

WEBsAX provides automation, allowing users to combine multiple protocols with legacy systems and use the web to view and edit underlying systems. The Security Controller is a web based out of the box answer for access control and intrusion detection.

Compact Security Solution Drivers

Compact Security Solution Drivers

WEBs Security Solution provides a cost-wise option on the SEC-H-600 platform. A LON or BACnet Focused Driver Option Pack determines device integration. WEBs-AX applications allow thin-client configuration of the access control and security functions.

WEBs-AX Enterprise Security Software

WEBs-AX Enterprise Security Software

Honeywell WEBs-AX™ Enterprise Security is a comprehensive access control and security management solution built on a truly open, IP based platform. It uses NiagaraAX Framework, for unparalleled interoperability in traditional security environments.

Video Integration Drivers

Video Integration Drivers

WEBs-AX Integrated Video integrates manufacturer devices and protocols into a unified management system. It integrates with IP & analog systems to create interoperability between video, security, lighting, energy management, and building automation.

WEBs-AX Security Enclosures

WEBs-AX Security Enclosures

Honeywell custom enclosures allow secure mounting of WEBs-AX™ Security controller, remote reader and input/output modules.

WEBs-AX Security Modules

WEBs-AX Security Modules

Honeywell WEBs-AX™ Security Modules expand the capacity of WEBs-AX Security Controllers.

OmniProx Proximity Card Readers

OmniProx Proximity Card Readers

Honeywell's OmniProx™ family is a complete line of 125 kHz HID compatible proximity readers, that delivers outstanding and consistent performance in a small package. Attractive styling fit any décor, for both indoor and outdoor applications.

ProxPro Reader/Keypad

ProxPro Reader/Keypad

The ProxPro® proximity card reader’s weatherproof and attractive enclosure allows easy mounting indoors or out. Reads 125kHz Prox cards and has a LED and Beeper indicator. The ProxPro Reader is best for applications requiring a larger read range.

Smartkey Intrusion Keypad and Display

Smartkey Intrusion Keypad and Display

The SEC-H-INT-KP Smartkey Intrusion Keypad and Display is used for arming and disarming areas protected by intrusion monitoring. Requires NPB-2X-RS485 Option card to interface with and SEC-H-600 and SEC-H-201.

Credentials

Credentials

125 kHz HID compatible Proximity Credentials.

PIR Overhead Motion Sensor

PIR Overhead Motion Sensor

Mount IS310BL and IS310WH PIR motion sensors over access controlled doors to inhibit alarms when exiting and/or to unlock the door. Hands-free automatic operation makes these units the ideal request to exit devices for access control systems.

Push Button

Push Button

The EXB-1 is used to signal the access control panel to unlock a door and inhibit door alarms when exiting.