WEBsAX provides automation, allowing users to combine multiple protocols with legacy systems and use the web to view and edit underlying systems. The Security Controller is a web based out of the box answer for access control and intrusion detection.
WEBs Security Solution provides a cost-wise option on the SEC-H-600 platform. A LON or BACnet Focused Driver Option Pack determines device integration. WEBs-AX applications allow thin-client configuration of the access control and security functions.
Honeywell WEBs-AX™ Enterprise Security is a comprehensive access control and security management solution built on a truly open, IP based platform. It uses NiagaraAX Framework, for unparalleled interoperability in traditional security environments.
WEBs-AX Integrated Video integrates manufacturer devices and protocols into a unified management system. It integrates with IP & analog systems to create interoperability between video, security, lighting, energy management, and building automation.
Honeywell custom enclosures allow secure mounting of WEBs-AX™ Security controller, remote reader and input/output modules.
Honeywell WEBs-AX™ Security Modules expand the capacity of WEBs-AX Security Controllers.
These access control power supplies/chargers convert 115VAC/60Hz into power limited, field-selectable, continuous power output. Equipped with LED diagnostics and fused disconnects, these power supplies are UL listed and conform to NEC requirements.
Sealed Lead-Acid 7 AH backup battery.
Honeywell's OmniProx™ family is a complete line of 125 kHz HID compatible proximity readers, that delivers outstanding and consistent performance in a small package. Attractive styling fit any décor, for both indoor and outdoor applications.
The ProxPro® proximity card reader’s weatherproof and attractive enclosure allows easy mounting indoors or out. Reads 125kHz Prox cards and has a LED and Beeper indicator. The ProxPro Reader is best for applications requiring a larger read range.
The SEC-H-INT-KP Smartkey Intrusion Keypad and Display is used for arming and disarming areas protected by intrusion monitoring. Requires NPB-2X-RS485 Option card to interface with and SEC-H-600 and SEC-H-201.
125 kHz HID compatible Proximity Credentials.
Mount IS310BL and IS310WH PIR motion sensors over access controlled doors to inhibit alarms when exiting and/or to unlock the door. Hands-free automatic operation makes these units the ideal request to exit devices for access control systems.
The EXB-1 is used to signal the access control panel to unlock a door and inhibit door alarms when exiting.
The NS5100 Electric Strike and ML8011-LC-US28 locks work with many types of doors and applications.