Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Variable Frequency Drives

Honeywell variable frequency drives (VFDs) maximize energy savings by modulating the speed of fans and pumps in HVAC systems. VFDs, sometimes called inverters, achieve these savings by operating in conjunction with a building automation system (BAS) or independently through its internal PID capabilities. A Honeywell VFD is loaded with labor-saving features such as startup wizards, PC programming and an intuitive graphical interface that allows for faster, more accurate commissioning.

SmartVFD HVAC2

SmartVFD HVAC2

SmartVFD HVAC2 standalone variable frequency drives (VFD) are designed to control HVAC motors and pumps up to 25HP to maximize energy efficiency. SmartVFD HVAC2 is a small footprint drive that can fit in your existing enclosure or become a NEMA 1 enclosure. SmartVFD HVAC2 drives can be mounted side by side with the proper free space for cooling airflow circulation.

SmartVFD HVAC

SmartVFD HVAC

SmartVFD HVAC is a standalone variable frequency drive (VFD) designed for use in HVAC applications to control the speed of HVAC pumps and fans in order to maximize energy efficiency. Smart VFD is also designed to run three-phase standard and high efficiency induction motors by varying the output voltage and frequency.

SmartVFD COMPACT

SmartVFD COMPACT

SmartVFD COMPACT standalone variable frequency drives (VFD) are designed to control smaller frequency HVAC drive applications to maximize energy efficiency. SmartVFD COMPACT is a micro drive that can fit in your existing enclosure or become a NEMA 1 enclosure. SmartVFD COMPACT drives can be mounted side by side with the proper free space for cooling airflow circulation.

General Purpose Drives

General Purpose Drives

Honeywell variable frequency drives (VFDs) maximize energy savings by modulating the speed of fans and pumps in HVAC systems. VFDs, sometimes called inverters, achieve these savings by operating in conjunction with a building automation system (BAS) or independently through its internal PID capabilities.

New

         Configure It

    _______________

Click here to configure Your Variable Frequency Drives, and find the product for the job!