Honeywell commercial HVAC valves control steam, water and water with glycol media in heating and cooling applications. Available in 2-way and 3-way configurations and sizes from 1/2" to 20", precision valves ensure a correct fit for economic operation and long equipment life. Specify a Honeywell valve and put a proven performer on every job.
Valve actuators mount directly onto flanged or threaded globe valves or unitary valves for control in HVAC systems.
Honeywell’s characterized control ball valves feature a parabolic flow insert that’s integral to the
ball. Its unique construction enables a smoother flow curve and greater degree of rotation responsiveness. The result: more accurate flow rate with less wear and tear. Honeywell control ball valves use the same actuator mounting bracket for all 1⁄2" – 3" valves, whether spring or non-spring return actuators.
Honeywell butterfly valves offer two-position and modulating control for chilled, hot or cooling tower water systems. Honeywell carries pipe sizes from 2 to 20-in. for both two-way and three-way applications.
Cartridge cage valves combine high Cv with high close-off ratings for both on-off and proportional control in unitary applications.
Cartridge cage valves combine high Cv with high close-off ratings for both on-off and proportional control in unitary applications.
Cartridge globe valves are small and easy to install where space is limited. These valves are ideal for commercial HVAC applications such as VAV reheat, modulating fan coil and modulating hydronic zoning.
Humidity resistant, fan coil valves are used in conjunction with VU443, VU444, and VU843, VU844 Fan Coil Actuators for controlling the flow of hot or chilled water in commercial HVAC equipment; fan coil units, terminal reheat coils and convectors.
Globe valves offer the best in class size, Cv range and close-off pressure and provide precise control in HVAC applications. The V5011 and V5013 threaded valve families have ANSI 150 body class rating with 50:1 rangeability in equal percentage or linear flow characteristic. These valves are available with brass or stainless steel trim. VGF flanged globe valve families have ANSI 125 and ANSI 250 designs. Actuators are available for a range of control types.
Valve seats, packing cups and other replacement parts and accessories for valves.
Meet all your linkage needs for steam and water applications from low volume to high volume with just one brand — Honeywell. The full line of globe valve single and tandem linkages now available, the only name you need to remember to connect one or two Honeywell direct-coupled actuators to different valves is Honeywell. From small globe valves to large globe valves, you’ll get high close-off, and with spring return actuators, fail-safe operation.
Pressure Independent Flow Control Valves include the VRN threaded and VRW flanged valve families. These valves maintain flow under varying differential pressures and increase coil differential temperature which improves HVAC system efficiency. An integrated pressure control cartridge combines circuit balancing and control functions in one package, resulting in consistent temperature and comfort. Valves have field serviceable stem and pressure regulating cartridge allow for easy service.