Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Valve Linkages

Meet all your linkage needs for steam and water applications from low volume to high volume with just one brand — Honeywell. The full line of globe valve single and tandem linkages now available, the only name you need to remember to connect one or two Honeywell direct-coupled actuators to different valves is Honeywell. From small globe valves to large globe valves, you’ll get high close-off, and with spring return actuators, fail-safe operation.

Q5001

Q5001

The Q5001 Valve Linkage connects a Modutrol® Motor to a 2- or 3-way valve. It is used primarily on V5011 or V5013 steam and water valves.

Q5020

Q5020

The Q5020 Globe Valve Linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. The Q5020 Linkages are compatible with two-way and three-way globe valves up to 3 inch (DN80).

Q5024

Q5024

Q5024 globe valve linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. Q5024 linkages are compatible with 2- and 3-way globe valves.

New

         Configure It

    _______________

Click here to configure Your Valve Linkages, and find the product for the job!