Valve actuators mount directly onto flanged or threaded globe valves or unitary valves for control in HVAC systems.
VC7936 fail safe modulating control valves and actuator assemblies provide proportional control of hot or chilled water in commercial HVAC applications, such as unit ventilators and re-heat coils.
Honeywell modulating (2-10 Vdc), 44 lb-in (5 Nm), spring return, direct coupled actuator
Auxiliary Potentiometers, switches, adapter kits and more parts and accessories for direct coupled valve actuators.
Control central heating and/or cooling systems, fan coil systems, radiators and convectors. Depending on the model selected, the actuator can be controlled by either a low or line voltage SPST or SPDT controller such as a room thermostat.
Control central heating and cooling, fan coil systems, radiators and convectors. Depending on the model, the actuator can be controlled by a low voltage SPST or SPDT switch, pulse-width modulated 24 Vac signal, or floating input, modulating controller.
Control central heating and/or cooling systems, fan coil systems, radiators and convectors. Depending on the model selected, the actuator can be controlled by either a low or line voltage SPST or SPDT or floating or modulating controller.
MVN rotary valve actuators for use with control ball valves and pressure independent control valves. Reduce labor costs associated with mechanical and electrical installation, commissioning and service. Innovative design makes assembly easy, saving you time and money.
Cartridge globe valve actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.
Cartridge globe valve spring return actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.
Humidity resistant fan coil valve actuators are used in conjunction with VU52, VU53 and VU54 valves for controlling the flow of hot or chilled water in commercial HVAC equipment such as fan coil units, terminal reheat coils and convectors.
Non-spring return electric linear valve actuators have floating or modulating control and operate standard Honeywell valves in heating, ventilating, and air conditioning (HVAC) applications.
Direct coupled globe valve actuators provide floating or modulating control of chilled water, hot water or steam, and mount directly on VGF series, V5011 and V5013 valves. These non-spring return high force actuators will operate 1-1/2 to 6 inch valves.
Direct coupled globe valve actuators provide floating and modulating control of chilled water, hot water and steam, and mount directly on VGF series, V5011 and V5013 globe valves. These spring return actuators will operate 1/2 to 3 inch valves.
Self-contained, self-adjusting, motorized linkage that mounts directly onto V5011 two-way or V5013 three-way valves and provides up to 25 mm (1") of linear stem travel.
Rotary valve actuator for butterfly valves designed to provide floating or modulating control in commercial HVAC applications.