Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Thermostatic Radiator Valve and Operators

Thermostatic Radiator Valves and Operators automatically control individual room temperatures, in low pressure steam and hot water heating systems, to provide substantial energy savings. Available in electric or non-electric configurations.

Y496

Y496

Contain devices necessary for temperature control of a single zone in a hydronic heating system.

RM Series Radiant Manifolds

RM Series Radiant Manifolds

Manifolds control individual heating loop flow and temperature controls through Supply and Return configurations. Individual tubing loops are connected to the manifolds through connection adapters.

MZV Series

MZV Series

Honeywell MZV Series is the first linear zone valve with a built-in balancing plug that permits pre-balancing for each zone.

V4043A,B,C

V4043A,B,C

Two way on-off line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.

V4043E,J

V4043E,J

Two way on-off line voltage valves consist of an actuator motor and valve assembly for controlling the flow of low pressure steam.

V4043H

V4043H

Two way on-off line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot water.

V4044A,B

V4044A,B

On-off and diverting line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.

V4044C,F

V4044C,F

Three way diverting line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.

V8043

V8043

Two-way on-off low voltage valves consist of an actuator and valve assembly for controlling the flow of hot water.

V8043 Series 5000

V8043 Series 5000

Two-way on-off low voltage valves consist of an actuator and valve assembly for controlling the flow of hot water.

V8043B

V8043B

On-off and two-way low voltage valves consist of an actuator and valve assembly for controlling the flow of hot water.

V8043J

V8043J

On-off and two way low voltage valves consist of an actuator and valve assembly for controlling the flow of low pressure steam.

V8044

V8044

On-off and diverting low voltage valves consist of an actuator and valve assembly for controlling the flow of hot water.

SparcoZone

SparcoZone

Sparcozone is the only multiple zone valve that is pre-assembled, pre-wired and ready to connect. It simplifies installation, saves labor, parts, time and money.

Two-way Fan Coil Valve

Two-way Fan Coil Valve

Two-way fan coil zone valves are used to control hot or chilled water in commercial HVAC equipment such as fan coil units, terminal reheat coils and convectors. Not for use in systems containing dissolved oxygen.

Three-way Fan Coil Valves

Three-way Fan Coil Valves

Three-way fan coil zone valves are used to control hot or chilled water in commercial HVAC equipment such as fan coil units, terminal reheat coils and convectors.