Skip Ribbon Commands
Skip to main content
SharePoint

Thermostatic Mixing Valves

Too-hot water can be hazardous and in many applications building codes limit water temperature to Safe levels. Many Honeywell Thermostatic mixing valves are ASSE 1017 and 1070 certified offering unsurpassed versatility from a single product line.

AM-1 Series

AM-1 Series

Proportional thermostatic mixing and diverting valves in two temperature ranges

AM-1 1070

AM-1 1070

Proportional Thermostatic Mixing Valve with dual ASSE 1070 and 1017 certification

AMX Series DirectConnect

AMX Series DirectConnect

Honeywell AMX series DirectConnect™ reduces water heater installation time as the cold and hot port position eliminates the need for typical elbows and tees. Designed for safety to prevent scalding, it also increases user comfort.

AMX300 Series DirectConnect™

AMX300 Series DirectConnect™

Honeywell AMX300 series DirectConnect™ kits reduce installation time while providing Honeywell's industry-leading mixing valve technology, which offers excellent temperative stability and control and minimizes scalding risk to building occupants.

MX Series

MX Series

The MX Series is a state-of-the-art mixing valve that manages the hot and cold supply based on control settings. Accurate control of temperature provides energy savings, increased comfort and safety. The Teflon wear surfaces prevent calcium buildup.

UnderSink Mixing Valve

UnderSink Mixing Valve

The UMV500-LF Universal UnderSink Thermostatic Mixing Valve is intended for use in under counter and under sink applications to prevent accidental scalding.

AM-1 Series Replacement Parts

AM-1 Series Replacement Parts

Honeywell air cleaner parts and accessories, including antimicrobial postfilters and AirWatch™ indicators and power supplies, offer the best IAQ solutions and may assist and enhance the performance and operation of Honeywell air filtration systems.

MX Series Replacement Gasket Kits

MX Series Replacement Gasket Kits

Replacement gasket kits for MX Series mixing valves

AM Series (Aquamix Old Style) Replacement Parts

AM Series (Aquamix Old Style) Replacement Parts

Repalcement Parts- Old Style AM Series(Aquamix)

Check Adapter Valves

Check Adapter Valves

Check valve for AM-1 NPT models to prevent cross flow of hot/cold inlets.