Skip Ribbon Commands
Skip to main content
SharePoint

SOLA System

The SOLA system consists of the S7910 Hydronic Control, Displays (S7999B System Display, S7999C Local Display and/or S7910 Local Keyboard Display.

PM7910 Program Module

PM7910 Program Module

The PM7910 Program Module is an optional plug-in for the R7910 SOLA HC and R7911 Sola SC. From the system level the S7999 System Operator Interface can direct the R7910/R7911 to transfer or retrieve parameter information with the Program Module.

SOLA Controller

SOLA Controller

The R7910 HC integrates ten control functions into a one device for hydronic boilers. Fully programmable flame safeguard control, heat and burner priorities, pump control and boiler protection functions — adds up to ultimate user flexibility.

SOLA Displays

SOLA Displays

SOLA Displays provide user interface to the SOLA Controllers.