Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Round Dampers

D690

D690

Honeywell's D690 round dampers are used in commercial air handling system zone applications to control airflow in a round duct. Designed for use with all low-torque Honeywell direct coupled actuators (DCAs). D690 dampers are also suitable for residential zoning applications when used with Honeywell ML6161 DCAs.

DM7600

DM7600

Honeywell's DM7600 round volume control damper is used in zoning systems to control airflow in a round duct. Factory-mounted Honeywell ML6161 (floating) or ML7161 (modulating) direct coupled actuator simplifies field installation.

New

         Configure It

    _______________

Click here to configure Your Round Dampers, and find the product for the job!