Skip Ribbon Commands
Skip to main content
SharePoint

Residential Heating Valves

VC2

VC2

VC4

VC4

VC6

VC6

Valve Actuator. Actuator for SPDT/Floating (low voltage) thermostats with molex connectors. No auxiliary switches. Use with 2-way or 3-way VC Valve body.

VC7

VC7

VC8

VC8

V5442

V5442

The Corona series provides mixing of boiler supply and return, loop supply and loop return water. The V5442 valve mixes both loop supply water & boiler return water simultaneously & may be plumbed in either a direct mixing or injection configuration.

VC6831

VC6831

Control central heating/cooling systems, fan coil systems, radiators and convectors. Depending on model, can be controlled by either a low or line voltage SPST/SPDT or floating controller such as a room thermostat, Aquastat control, or flow switch.

VC8715

VC8715

Control central heating/cooling systems, fan coil systems, radiators and convectors. Depending on model, can be controlled by either a low or line voltage SPST/SPDT or floating controller such as a room thermostat, Aquastat control, or flow switch.

ZRxxxFA

ZRxxxFA

For water temperature control in heating and air conditioning applications. The special valve characteristics are especially designed for an accurate control of supply water temperature in heating and air conditioning systems.

DRXXXGFLA

DRXXXGFLA

3-way rotary mixing