Skip Ribbon Commands
Skip to main content
SharePoint

Programmable

THM6000

THM6000

RedLINK to Internet Gateway and Ethernet Cable and Power Cord

T6 Pro Wi-Fi

T6 Pro Wi-Fi

The Honeywell T6 Pro Wi-fi thermostat offers functionality that’s easy to use and smart features that are easy to love with geofencing, 7-day, 5-2, 5-1-1 programmability or non-programmable. Now ENERGY STAR® Certified

T6 Pro

T6 Pro

The T Series is a portfolio of non-connected programmable thermostats that selection and installation. With a standard footprint and simple interface, the T Series will enhance the entire thermostat experience for you and your customers alike.

T6 Pro Z-Wave

T6 Pro Z-Wave

T6 Pro Programmable Thermostat designed to work with any Z-Wave compliant controller or gateway

T4 Pro

T4 Pro

T4 Pro Programmable Thermostat for Heat Pumps or Conventional Systems

Wi-Fi VisionPRO

Wi-Fi VisionPRO

Millions of homes today are equipped with Wi-Fi enabled devices. Conscientious homeowners want a simple way to remotely monitor and help manage their energy costs will have the peace of mind with this latest Wi-Fi offering from Honeywell.TH8321WF1001 is now ENERGY STAR® Certified.

Wi-Fi 9000 Color Touchscreen

Wi-Fi 9000 Color Touchscreen

Honeywell's Wi-Fi 9000 allows remote access to the thermostat through a computer, tablet, or smart phone with Honeywell's Total Connect Comfort Service. TH9320WF5003 is now ENERGY STAR® Certified

Prestige® IAQ 2-Wire Comfort System

Prestige® IAQ 2-Wire Comfort System

The Prestige® IAQ thermostat is a 2 wire high definition color touch screen thermostat, 7 day programmable and selectable for residential or light commercial use. Controls up to 4-stages of heat and 2-stages of cool in a heat pump system and up to 3-stages of heat and 2-stages of cool in a conventional system. THX9421R5021WW is now ENERGY STAR® Certified

VisionPRO 8000 with RedLINK™ technology

VisionPRO 8000 with RedLINK™ technology

VisionPRO® 8000 with RedLINK™ technology is a touchscreen thermostat, 7 day programmable and selectable for residential or light commercial use. Controls up to 3-stages of heat and 2-stages of cool in a heat pump system and up to 2-stages of heat and 2-stages of cool in a conventional system. TH8110R1008, TH8320R1003, and TH8321R1001 are now ENERGY STAR® Certified.

TH7220

TH7220

Thermostat

TL6120

TL6120

The LineVoltPRO™ programmable thermostat provides electronic control of 240 Vac resistive rated electric baseboard heaters, radiant ceiling heat, convectors and fan forced heaters.

TL8130

TL8130

The LineVoltPRO™ programmable thermostat provides electronic control of 208/240 Vac resistive rated electric baseboard heaters, radiant ceiling heat, convectors and fan forced heaters.

TL8230

TL8230

The LineVoltPRO™ programmable thermostat provides electronic control of 208/240 Vac resistive rated electric baseboard heaters, radiant ceiling heat, convectors and fan forced heaters.

T4700

T4700

Chronotherm® Electronic Programmable Line Voltage Thermostats provide line voltage, electronic programmable temperature control, of resistance-rated heating systems and can save up to 28% of the energy used to heat a controlled zone.

TH104

TH104

With TRIAC switching, these digital thermostats deliver exceptional accuracy and silent operation in a stylish, easy-to-use design.

TH106

TH106

This high-capacity TRIAC thermostat combines unbeatable accuracy and silent operation.

TH108

TH108

With TRIAC switching, these digital thermostats deliver exceptional accuracy and silent operation in a stylish, easy-to-use design.

TH115-A

TH115-A

These compact, stylish thermostats come loaded with advanced programming features and a large backlit LCD.

TH115-AF Line Voltage

TH115-AF Line Voltage

These stylish programmable thermostats with a large backlit LCD are available with 5 mA GFCIs or 15 mA EGFPDs.

TH115-AF Low Voltage

TH115-AF Low Voltage

These stylish programmable thermostats with a large backlit LCD are available with 15-minute or 15-second cycles.

TH140

TH140

This versatile thermostat controls systems from millivolts to 240 V and is also well-suited for hot water heating.

TH141

TH141

This stylish thermostat features automatic changeover between heating and cooling.

TH144-P

TH144-P

The TH144 Professional Series™ thermostats use state-of-the-art adaptive controllers for maximum comfort and efficiency.

TH146-P

TH146-P

This thermostat features a 2-wire user console connection—ideal for retrofits. The TH146-P-2H1C includes a programmable console, a control module, and an outdoor temperature sensor.

TH146-P-U

TH146-P-U

This thermostat features a 2-wire user console connection—ideal for retrofits. The TH146-P-U includes a programmable console, a control module, and an outdoor temperature sensor.

TL8100

TL8100

The TL8100 Hydronic Thermostat offers the energy savings of a programmable control for a wide variety of applications without a need to carry multiple thermostats for different applications. Controls 2-way and 3-way zone valves or circulator pumps.

RedLINK Equipment Remote Module

RedLINK Equipment Remote Module

Your next RedLINK™ tool saves installation time by connecting a condensing unit or boiler to control devices without wires.

RedLINK Equipment Interface Module

RedLINK Equipment Interface Module

THM5421 Equipment Interface Module for Prestige® IAQ and VisionPRO® 8000 with RedLINK™

C7089

C7089

Remote outdoor temperature sensor, when installed, the current outdoor temperature is displayed. Also can be used to manage dual fuel and lock-out expensive auxiliary heat in heat pump applications.

C7189

C7189

The Remote Indoor Temperature Sensor for VisionPRO® IAQ and VisionPRO® thermostat families.

Programmable FocusPRO

Programmable FocusPRO

Honeywell’s FocusPRO® 6000 offers the perfect blend of features, performance. energy savings and value. With an easy-to-read digital display, FocusPRO 6000 prominently displays both room and set temperature.

Wireless Programmable FocusPRO® Systems

Wireless Programmable FocusPRO® Systems

Everything you need to relocate or upgrade with a programmable thermostat without running new wires. Kit options include wireless outdoor sensors, RedLINK Internet Gateway for remote access, or wireless adapters for working with TrueZONE panels

Programmable PRO

Programmable PRO

Honeywell’s PRO 4000\2000 offers a basic thermostat with the benefits of energy savings. PRO 4000 features an easy-to-read display and 5-2 day programming. Best of all, it’s backed by the Honeywell name.

T8600

T8600

Chronotherm® IV Plus Programmable Thermostat provides electronic control of 24 Vac single-stage or multistage heating and cooling systems, including heat pump systems.

T8665A

T8665A

Chronotherm® IV Plus RF Wireless Programmable Thermostat provides wireless control of 24 Vac heating and cooling systems. Use with W8665A for single-zone applications or W8665E for zoning applications.

Y8735B

Y8735B

Consists of a W8735B Telephone Access Module and a CM8900 Communicating Module.

Master/Slave System  Units

Master/Slave System Units

This system is specially designed for large floor heating applications exceeding 15A.

TH105

TH105

Line Volt 5-2 programmable thermostat

TH404

TH404

This thermostat has been designed to control an electric heating system such as a baseboard heater, a radiant ceiling, a convector or a fan-forced heater.

Programmable FocusPRO WiFi

Programmable FocusPRO WiFi

With the Wi-Fi FocusPRO® and Honeywell’s Total Connect Comfort services, you can remotely monitor and manage your home’s comfort and energy usage anytime, anywhere.

Wi-Fi 9000 with Voice Control

Wi-Fi 9000 with Voice Control

Honeywell's Wi-Fi 9000 allows remote access to the thermostat through a computer, tablet, or smart phone with Honeywell's Total Connect Comfort Service.

Prestige® IAQ Comfort System

Prestige® IAQ Comfort System

Prestige redefined design with their high-definition color system and now, Prestige IAQ does the same, with easy installation & control from a one device. But that’s not all. Prestige IAQ connects you to customers with Customizable Service Reminders.

Prestige® Comfort System

Prestige® Comfort System

Prestige redefines how a thermostat can look and function and is the easiest-to-use programmable thermostat available. This RedLINK enabled line includes a: 7 Day Programming wizard, Multi-Language Options & USB setup, Customizable Service Reminders.

VisionPRO

VisionPRO

VisionPRO® 8000 has responsive programming for optimal comfort and energy savings. It offers you features like touch screen interaction, a real-time clock, and a backlit display. If you value comfort, choose VisionPRO and enjoy it for years to come.

VisionPRO IAQ

VisionPRO IAQ

VisionPRO® IAQ takes VisionPRO thermostats where they haven’t gone before. VisionPRO IAQ Total Home Comfort Systems let you manage temperature, humidification, dehumidification, ventilation and reminders from a single control and only three wires.