Skip Ribbon Commands
Skip to main content
SharePoint

Pressure Sensors

Honeywell's pressure sensors provide stable, reliable, maintenance-free operation with reliable, accurate measurement and control. They are suitable for the most demanding, high performance applications and provide a stable, reliable, maintenance-free operation.

P7635

P7635

Panel mount differential air pressure sensors with -1.0 to 10" w.c. pressure range and 4 to 20 mA or 1-10 Vdc output

P7640

P7640

P7640 Pressure Sensors are designed with field-selectable 4-20 mA, 0-5 Vdc, or 0-10 Vdc output. They switch selectable pressure ranges between 0-1 in. w.c./0-250 Pa or 0-10 in. w.c./0-2500PA depending on the model.

MLH

MLH

The MLH Series is a two-wire 4-20mA gauge pressure sensor. This digitally compensated sensor offers an unparalleled value/performance combination, making it an ideal solution for demanding applications. Available in pressure ranges up to 1000 psi.

PWT Series

PWT Series

The PWT Series wet/wet differential pressure sensors provide reliable, accurate measurement and control of many applications, including pump differential pressure, chiller/boiler differential pressure drop, and CW/HW system differential pressure.

Heavy Duty Pressure Transducers

Heavy Duty Pressure Transducers

Honeywell’s PX3 Series Pressure Transducers use piezoresistive sensing technology.

P7650

P7650

Honeywell’s P7650 sensor can measure either air pressure or velocity. It is available in duct mount, panel mount or universal mount configurations.

DPT

DPT