Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Pressure Regulating Valves

FK06

FK06

The filter combination integrates a pressure reducing valve and a rinsable fine filter cartridge in one appliance.

D05T

D05T

Compact Design pressure regulating valves for new residential and light commercial construction, drip irrigation and other applications requiring sensitive and accurate regulation.

D06

D06

High quality pressure regulating valve that maintains a constant outlet pressure over a wide range of inlet supply pressures.

DS05

DS05

Valves for new residential and light commercial construction, drip irrigation, and other applications requiring highly sensitive and accurate regulation. Easy DialSet® Adjustment (no gauge required).

DS06

DS06

With the Honeywell DialSet Pressure Regulating Valve, you don’t need a pressure gauge. The built-in adjustment dial eliminates the need for a gauge when adjusting the static pressure setting, but there is also an easily accessible gauge port on either side if you need it. This product has the capability to be installed by one individual and the reliability that helps to increase your profits through fewer callbacks. Plus, the DialSet PRV has the flexibility to work in a variety of applications,

D146

D146

The differential pressure regulator eliminates excessive pump head pressure, when most radiator valves are closed due to reduced demand, by controling flow through a bypass line when the difference between supply/return exceeds the setpoint.

D22

D22