Skip Ribbon Commands
Skip to main content
SharePoint

Limits and Controllers

The industry standard in pressure controls and limits.

Gas pressure regulators

Gas pressure regulators

To regulate gas and air inlet pressure for gas burners, including mixed and combined systems and in industrial distribution systems. For All gas-consuming appliances.

Diaphragm Gas Valves

Diaphragm Gas Valves

Honeywell diaphragm valves are the valve and actuator in single body construction for use on boilers, unit heaters, duct furnaces, make-up air and rooftop heaters

SV2 Series Safety Shut-Off Valves

SV2 Series Safety Shut-Off Valves

Intelligent dual seat safety shut-off valve platform comprising On/Off and Premix functions with sizes of 1 in., 1.5 in., 2 in. (DN25, 40, 50) and voltages 24VAC, 100-120VAC, 200-200VAC.

Safety Shutoff Valves

Safety Shutoff Valves

The Double Block Valves are used for control of gaseous fuels in gas-fired power burners, atmospheric gas boilers, ovens, furnaces, incinerators, roof-top units, makeup air units and other gas consuming appliances.