Skip Ribbon Commands
Skip to main content
SharePoint

LCBS Connect

Valve Actuators

Valve Actuators

Valve actuators mount directly onto flanged or threaded globe valves or unitary valves for control in HVAC systems.

Control Ball Valves

Control Ball Valves

Honeywell’s characterized control ball valves feature a parabolic flow insert that’s integral to the ball. Its unique construction enables a smoother flow curve and greater degree of rotation responsiveness. The result: more accurate flow rate with less wear and tear. Honeywell control ball valves use the same actuator mounting bracket for all 1⁄2" – 3" valves, whether spring or non-spring return actuators.

Butterfly Valves

Butterfly Valves

Honeywell butterfly valves offer two-position and modulating control for chilled, hot or cooling tower water systems. Honeywell carries pipe sizes from 2 to 20-in. for both two-way and three-way applications.

Cage Valves

Cage Valves

Cartridge cage valves combine high Cv with high close-off ratings for both on-off and proportional control in unitary applications.

Cartridge Cage Valves

Cartridge Cage Valves

Cartridge cage valves combine high Cv with high close-off ratings for both on-off and proportional control in unitary applications.

Cartridge Globe Valves

Cartridge Globe Valves

Cartridge globe valves are small and easy to install where space is limited. These valves are ideal for commercial HVAC applications such as VAV reheat, modulating fan coil and modulating hydronic zoning.

Fan Coil Valves

Fan Coil Valves

Humidity resistant, fan coil valves are used in conjunction with VU443, VU444, and VU843, VU844 Fan Coil Actuators for controlling the flow of hot or chilled water in commercial HVAC equipment; fan coil units, terminal reheat coils and convectors.

Globe Valves

Globe Valves

Globe valves offer the best in class size, Cv range and close-off pressure and provide precise control in HVAC applications. The V5011 and V5013 threaded valve families have ANSI 150 body class rating with 50:1 rangeability in equal percentage or linear flow characteristic. These valves are available with brass or stainless steel trim. VGF flanged globe valve families have ANSI 125 and ANSI 250 designs. Actuators are available for a range of control types.

Valve  Replacement Parts and Accessories

Valve Replacement Parts and Accessories

Valve seats, packing cups and other replacement parts and accessories for valves.

Valve Linkages

Valve Linkages

Meet all your linkage needs for steam and water applications from low volume to high volume with just one brand — Honeywell. The full line of globe valve single and tandem linkages now available, the only name you need to remember to connect one or two Honeywell direct-coupled actuators to different valves is Honeywell. From small globe valves to large globe valves, you’ll get high close-off, and with spring return actuators, fail-safe operation.

Pressure Independent Valves

Pressure Independent Valves

Pressure Independent Flow Control Valves include the VRN threaded and VRW flanged valve families. These valves maintain flow under varying differential pressures and increase coil differential temperature which improves HVAC system efficiency. An integrated pressure control cartridge combines circuit balancing and control functions in one package, resulting in consistent temperature and comfort. Valves have field serviceable stem and pressure regulating cartridge allow for easy service.