These Intermittent Pilot Burner/Igniter-Sensors consist of low output conventional target type pilot burners and either a combination spark igniter and flame sensor or a separate spark igniter and flame sensor (two rod) mounted in place of the thermocouple.
The Honeywell Q345 Pilot Burner provides pilot flame ignition and sensing in intermittent pilot systems. It consists of a target type pilot burner with a combination spark igniter and flame sensor.
The Honeywell Q3451 Intermittent Pilot Burners provide pilot flame ignition and sensing for intermittent ignition systems. It consists of a target type pilot burner with a single rod combination spark igniter/flame sensor and integral ignition lead.
The Honeywell Q3452 Intermittent Pilot Burners provide pilot flame ignition and sensing for intermittent ignition systems. It consists of a target type pilot burner with a two-rod spark igniter and flame sensor and integral ignition lead.
The Honeywell Q348 Pilot Burner provides pilot flame ignition and sensing in intermittent pilot systems. It consists of a Bat-Wing type pilot burner with a combination spark igniter and flame sensor.
The Honeywell Q3481 Intermittent Pilot Burners provide pilot flame ignition and sensing for intermittent ignition systems. It consists of a Bat-Wing type pilot burner with a single rod combination spark igniter/flame sensor and integral ignition lead.
The Honeywell Q362 Intermittent Pilot Burners provide pilot flame ignition and sensing for low BTU intermittent ignition systems. It consists of a target type pilot burner with a single rod spark igniter and flame sensor.
The Honeywell Q373 Intermittent Pilot Burner/Igniter-Sensor consists of low output conventional target type pilot burner and a combination spark igniter and flame sensor
The Honeywell Q381 Intermittent Pilot Burners provides pilot flame ignition and sensing for intermittent ignition systems. It consists of a pilot burner with a single rod combination spark igniter/flame sensor and is designed for horizontal mounted applications.