For applications utilizing non-standing pilot controls for burner ignition.
Combination gas control for use in 120 Vac, gas-fired, intermittent pilot appliances with capacities from 30 to 415 cfh.
These intermittent pilot gas controls are used in gas-fired appliances with up to 85 ft3/hr capacity at 1 in. wc pressure drop on natural gas. Includes; safety shutoff, manual valve, 2 automatic operators, pressure regulator and a pilot adjustment.
Gas valves for use in 24 Vac, gas-fired, intermittent pilot appliances with capacities from 20 to 200 cfh.
Gas valves for use in 24 Vac, gas-fired, intermittent pilot appliances with capacities from 30 to 415 cfh.
These high capacity intermittent pilot combination gas controls are used in gas-fired appliances. This gas control consists of two valves in parallel, to provide high capacity, each of which includes a manual valve and two automatic operators.