Skip Ribbon Commands
Skip to main content
SharePoint

Commercial/Industrial Combustion

Burner Controls

Burner Controls

Honeywell programmer and primary controls offer safety, functional capacity and other features for commercial and industrial applications.

Firing Rate Motors and Linkages

Firing Rate Motors and Linkages

Control solutions for modulating burners.

Flame Detectors - Commercial

Flame Detectors - Commercial

Full line of Self-check, standard and solid state detectors for use with Programmer and Primary flame safeguard controls.

Industrial Flame Monitoring

Industrial Flame Monitoring

Honeywell's Industrial Flame Monitoring systems are suitable for high level flame monitoring with a high level of discrimination for working in tough environments including, industrial boilers, kilns, Claus reactors, thermal oxidizers, gas turbines, multiple burner boilers, and with multiple fuels (oil, gas, and coal).

Fuel/Air Ratio System

Fuel/Air Ratio System

Unique and cost effective solutions for improved control of combustion with greater accuracy.

Gas Valves

Gas Valves

Extensive line of flame safeguard valves and integrated valve train solutions.

Hydronic Controllers - Commercial

Hydronic Controllers - Commercial

Sequencing and Outdoor Air Reset controls improve efficiency through matching of heat loads to demand in hot water systems.

Ignition Transformers

Ignition Transformers

Solid state ignition systems for interuppted and intemittent pilot burners and direct spark ignition applications.

Integrated Panels

Integrated Panels

Packaged prewired panels containing Combustion Control product

Limits and Controllers

Limits and Controllers

The industry standard in pressure controls and limits.

Pilot Burners - Commercial

Pilot Burners - Commercial

Pilot burner systems for commercial applications.

SOLA System

SOLA System

The SOLA system consists of the S7910 Hydronic Control, Displays (S7999B System Display, S7999C Local Display and/or S7910 Local Keyboard Display.

FSG Testers and Demonstrators

FSG Testers and Demonstrators

Control trainers, demonstrators and support components for Honeywell flame safeguard systems.

Reset Temperature Controllers

Reset Temperature Controllers

Modulating Outdoor Air Reset controls improve efficiency through matching of heat loads to demand in hot water systems.