Honeywell programmer and primary controls offer safety, functional capacity and other features for commercial and industrial applications.
Control solutions for modulating burners.
Full line of Self-check, standard and solid state detectors for use with Programmer and Primary flame safeguard controls.
Honeywell's Industrial Flame Monitoring systems are suitable for high level flame monitoring with a high level of discrimination for working in tough environments including, industrial boilers, kilns, Claus reactors, thermal oxidizers, gas turbines, multiple burner boilers, and with multiple fuels (oil, gas, and coal).
Unique and cost effective solutions for improved control of combustion with greater accuracy.
Extensive line of flame safeguard valves and integrated valve train solutions.
Sequencing and Outdoor Air Reset controls improve efficiency through matching of heat loads to demand in hot water systems.
Solid state ignition systems for interuppted and intemittent pilot burners and direct spark ignition applications.
Packaged prewired panels containing Combustion Control product
The industry standard in pressure controls and limits.
Pilot burner systems for commercial applications.
The SOLA system consists of the S7910 Hydronic Control, Displays (S7999B System Display, S7999C Local Display and/or S7910 Local Keyboard Display.
Control trainers, demonstrators and support components for Honeywell flame safeguard systems.
Modulating Outdoor Air Reset controls improve efficiency through matching of heat loads to demand in hot water systems.