Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Igniters and Sensors

Q4100

Q4100

Honeywell offers a full line of 120 V direct replacement silicon carbide igniters. Q4100 igniters work with most configurations of element shapes, brackets, connectors, and lead wire lengths. Honeywell igniters are made in the USA and backed by a 2-year warranty.

GLOWFLY Universal Hot Surface Igniter

GLOWFLY Universal Hot Surface Igniter

The Q3200U Universal Hot Surface Igniter Kit is designed to provide a robust field service replacement igniter, in gas fired appliances with Norton/St Gobain 120 VAC, silicon carbide, hot surface igniters. Includes six brackets and accessories.

Q347

Q347

The Honeywell Q347 Igniter is used in direct spark applications. It provides a spark to ignite the main burner flame.

Q354

Q354

The Honeywell Q354 Flame Sensor proves the presence of main burner flame in direct spark applications.

Q366

Q366

The Q366 is a Dual rod Igniter-Sensor that is used with direct ignition infrared burner systems.