Skip Ribbon Commands
Skip to main content
SharePoint

Humidity Sensors

Honeywell's Humidity Sensors provide exceptional accuracy and reliability for Applications include room comfort, rooftop units, air handlers, air conditioning and anywhere where relative humidity is tightly controlled. Highly accurate, stable humidity transducers designed for use with HVAC controllers, thermostats and direct digital controllers. Ceramic technology allows sensors to recover fully from condensation, fog and high humidity.

H7725

H7725

The H7725 is a highly accurate, stable humidity sensor designed for use with HVAC controllers. H7725 include a humidity sensor with 2% accuracy and a 20 kOhm NTC temperature sensor. Duct and wall mount models are available with and without NIST certification.

H7726

H7726

The H7726 is a highly accurate, stable humidity sensor designed for use with HVAC controllers. H7726 include a humidity sensor with 2% accuracy and a 1097 Ohm PTC temperature sensor. Duct and wall mount models are available.

H7735

H7735

The H7735 is a highly accurate, stable humidity sensor designed for use with HVAC controllers. H7735 include a humidity sensor with 3% accuracy and a 20 kOhm NTC temperature sensor. Duct and wall and outdoor models are available.

H7736

H7736

The H7736 is a highly accurate, stable humidity sensor designed for use with HVAC controllers. H7736 include a humidity sensor with 3% accuracy and a 1097 Ohm PTC temperature sensor. Duct and wall mount models are available.

H7625

H7625

The H7625, H7635, and H7655 are highly accurate, stable humidity transducers designed for use with HVAC controllers such as the T7350 Thermostat, T775U Remote Humidity Controller, and W7760 Direct Digital Controllers.

H7626

H7626

The H7626, H7636, and H7656 are highly accurate, stable humidity transducers designed for use with HVAC controllers such as the T7350 Thermostat, T775U Remote Humidity Controller, and W7760 Direct Digital Controllers.

H7635

H7635

The H7625, H7635, and H7655 are highly accurate, stable humidity transducers designed for use with HVAC controllers such as the T7350 Thermostat, T775U Remote Humidity Controller, and W7760 Direct Digital Controllers.

H7636

H7636

The H7626, H7636, and H7656 are highly accurate, stable humidity transducers designed for use with HVAC controllers such as the T7350 Thermostat, T775U Remote Humidity Controller, and W7760 Direct Digital Controllers.

H7655

H7655

The H7625, H7635, and H7655 are highly accurate, stable humidity transducers designed for use with HVAC controllers such as the T7350 Thermostat, T775U Remote Humidity Controller, and W7760 Direct Digital Controllers.

H7656

H7656

The H7626, H7636, and H7656 are highly accurate, stable humidity transducers designed for use with HVAC controllers such as the T7350 Thermostat, T775U Remote Humidity Controller, and W7760 Direct Digital Controllers.

H7012

H7012

Wall-mounted, capacitance type relative humidity room sensor.

H7015

H7015

The H7015B Combined Humidity/Temperature Duct Sensor combines a relative humidity sensor with a PT1000 or BALCO 500 temperature sensor in one housing. They can be used for discharge, outside or return air control or as a high-limit sensor.

New

         Configure It

    _______________

Click here to configure Your Humidity Sensors, and find the product for the job!