Globe valves offer the best in class size, Cv range and close-off pressure and provide precise control in HVAC applications. The V5011 and V5013 threaded valve families have ANSI 150 body class rating with 50:1 rangeability in equal percentage or linear flow characteristic. These valves are available with brass or stainless steel trim. VGF flanged globe valve families have ANSI 125 and ANSI 250 designs. Actuators are available for a range of control types.
NPT globe valves for two-position or modulating control of steam or water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. Used in applications requiring tight shut off.
Three-way threaded globe valve for control of hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. These valves direct flow from one or two inlets to a common outlet.
Flanged globe valves for two-position or modulating control in heating, ventilating and air conditioning (HVAC) systems. Can be operated by ML6984/7984, ML6420/6425, ML6421/7421 Actuators, MP953 Pneumatic Actuators, Modutrol Motors with Q5001 valve linkage, or MN/MS direct coupled actuators (DCA).
Pressure balanced, flanged globe valves for two-position or modulating control of steam, hot water, or chilled water-glycol solutions up to 50 percent concentration, in closed loop heating, ventilating and air conditioning (HVAC) systems.
Flanged globe valves for two-position or modulating control in heating, ventilating and air conditioning (HVAC) systems. Can be operated by ML6984/7984, ML6420/6425, ML6421/7421 Actuators, MP953 Pneumatic Actuators, Modutrol Motors with Q5001 valve linkage, or MN/MS direct coupled actuators (DCA).
Rebuild kits for Honeywell globe valves.
NPT globe valves for proportional control of steam or water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. Used in applications requiring tight shut off.
Globe valves for control of steam or hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. Used in applications requiring tight shut off.
fNPT globe valves for two-position or modulating control of steam and water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. Used in applications requiring tight shut off.
Three-way threaded globe valve for control of hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. These valves direct flow from one or two inlets to a common outlet.
Three-way mixing and diverting valves provide proportional or two-position control of hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. Offered in sizes 2 1/2 in. through 6 in.
fNPT two-way globe valve for control of high pressure steam, liquids, air or noncombustible gases where positive final shutoff is not required.
Two-way globe valves for modulating control in heating, ventilating and air conditioning (HVAC) systems.
Flanged three-way globe valves for modulating control in heating, ventilating and air conditioning (HVAC) systems.
Flanged two-way globe valves for modulating control in heating, ventilating and air conditioning (HVAC) systems.
Flanged three-way globe valves for modulating control in heating, ventilating and air conditioning (HVAC) systems.
Flanged three-way globe valves for modulating control in heating, ventilating and air conditioning (HVAC) systems.