Honeywell variable frequency drives (VFDs) maximize energy savings by modulating the speed of fans and pumps in HVAC systems. VFDs, sometimes called inverters, achieve these savings by operating in conjunction with a building automation system (BAS) or independently through its internal PID capabilities.
NXS Series standalone variable frequency drives (VFDs) are flexible, general purpose, dual rated drives designed to meet your toughest HVAC and constant torque applications. Built-in input and output EMI/FRI filters and AC chokes provide compact, reliable drive protection and reduced interference to the surrounding environment.
Variable Frequency Drives (VFD) accept a control input and then output tailored PWM control signal to operate(fans, pumps, etc.) with maximum efficiency. The VFD can be field-programmed without any extra devices or computer connections.
Variable Frequency Drives (VFD) accept a control input and then output tailored PWM control signal to operate (motors, fans, pumps, etc.) with maximum efficiency. The VFD can be field-programmed without any extra devices or computer connections.
Accessories and Replacement Parts for the NXL and NXL Series Variable Frequency Drive.