Spring return and non-spring return, foot-mounted actuators provide two-position, SPDT (single pole, double throw) floating, or modulating control of globe valves and HVAC dampers.
Foot-mounted line voltage spring return actuator. Provides two-position control of globe valve and HVAC dampers.
Foot-mounted low voltage non-spring return actuator. Provides floating control of globe valve and HVAC dampers.
Controls from one to four Modutrol (Series 90) motors from one master motor.
Used to limit minimum position of a proportioning Modutrol motor.
For control of auxiliary equipment as a function of Modutrol motor shaft position.
Used for remote manual control of proportioning Modutrol (Series 90) motors and relays.
Parts and accessories for foot-mounted motors including transformers and terminal adapters.
The R7195A,B Motor Positioner is a single channel solid state proportioning amplifier. The R7195A Motor Positioner is factory-adjusted to accept a 4 to 20 mA input, and the R7195B Is adjusted to accept a 135-ohm retransmitting slidewire.
Directed mounted interface modules and screw terminal adapter kits for Modutrol motors.
Modutrol motor hardware including adapter brackets, crank arms, weatherproofing kits and more.