For control of high limit and fan motor in all types of forced air heating systems.
L4029E Reset Limit Control opens a line or low voltage circuit if the air temperature reaches a critical level. L4029E acts as a fire thermostat in the ducts of AC & ventilating systems. If the air temperature indicates a fire, the fan is shut down.
Used as a high temperature burner cutout on all types of warm air furnaces.
Bracket allows L4064 to be mounted in both rigid and swivel positions.
Operate furnace fan motor according to air temperature in all types of forced air heating systems.
Device for use in forced warm air furnaces. Provides switching to control fan motor speeds and burner circuits.