Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Economizers

Honeywell Fresh Air Economizers with integrated demand-control ventilation systems are compatible with most individually packaged rooftop or built-up air handling units.

CO2 Sensors

CO2 Sensors

High Quality CO2 sensors for use in demand controlled ventilation (DCV).

Current Sensors

Current Sensors

Honeywell current switches can detect whether or not current is flowing, and then transmit the status to a building management system, DDC or PLC controller. Honeywell current transmitters measure the level of operating current.

Dew Point Sensor

Dew Point Sensor

This early-warning dew point sensor is designed for use in monitoring cooling water pipes or chilled surfaces in order to determine if temperatures are approaching the dew point

Economizer Sensors

Economizer Sensors

In a basic Economizer System, either an outdoor temp (C7650) or an enthalpy sensor (C7400) will be needed. For mixed or discharge air, the C7046 or the C7150 can be used. In cases where DCV is used, either the C7232 or The C7632 CO2 Sensors can be used.

Humidity Sensors

Humidity Sensors

Honeywell's Humidity Sensors provide exceptional accuracy and reliability for Applications include room comfort, rooftop units, air handlers, air conditioning and anywhere where relative humidity is tightly controlled. Highly accurate, stable humidity transducers designed for use with HVAC controllers, thermostats and direct digital controllers. Ceramic technology allows sensors to recover fully from condensation, fog and high humidity.

Pressure Sensors

Pressure Sensors

Honeywell's pressure sensors provide stable, reliable, maintenance-free operation with reliable, accurate measurement and control. They are suitable for the most demanding, high performance applications and provide a stable, reliable, maintenance-free operation.

Temperature Sensors

Temperature Sensors

Honeywell's temperature sensors offer accurate performance and reliability and feature solid-state components and are impervious to dust or dirt. Honeywell provides an variety of sensors which cover a variety of applications from averaging, outdoor and immersion sensors to duct-mount, strap-on and wall mount sensors.

Wall Modules

Wall Modules

Honeywell sensors, proven reliability, offering a wide range of sensors to fit almost any HVAC application need.