25 lb-in. spring return, foot-mounted damper actuators provide two-position, three-position, floating or modulating control of economizer systems and ventilation dampers in commercial HVAC equipment. These damper motors are used with the JADE fresh air economizer system for demand control ventilation (DCV), free cooling and to improve Indoor Air Quality (IAQ).
25 lb-in. spring return, foot-mounted damper actuators provide modulating control of JADE economizer systems and ventilation dampers in commercial HVAC applications.
25 lb-in. spring return, foot-mounted damper actuators provide modulating control of economizer systems and ventilation dampers in commercial HVAC applications.
25 lb-in. spring return, foot-mounted damper actuators provide SPDT (single pole, double throw) floating control of economizer systems and ventilation dampers in commercial HVAC applications.
25 lb-in. spring return, foot-mounted damper actuators provide three-position control of economizer systems and ventilation dampers in commercial HVAC applications.
25 lb-in. spring return, foot-mounted, two-position, two-wire damper actuators provide SPDT (single pole, double throw) control of JADE economizer systems and ventilation dampers in commercial HVAC applications.
Honeywell's Q769 Adapter used to provide a modulating signal to M7415 economizer damper motors when used with a controller.
Honeywell's JADE Economizer Adapter kit, minimum position potentiometer, switches and other replacement parts.