Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Economizer Motors

25 lb-in. spring return, foot-mounted damper actuators provide two-position, three-position, floating or modulating control of economizer systems and ventilation dampers in commercial HVAC equipment. These damper motors are used with the JADE fresh air economizer system for demand control ventilation (DCV), free cooling and to improve Indoor Air Quality (IAQ).

Q5001

Q5001

The Q5001 Valve Linkage connects a Modutrol® Motor to a 2- or 3-way valve. It is used primarily on V5011 or V5013 steam and water valves.

Q5020

Q5020

The Q5020 Globe Valve Linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. The Q5020 Linkages are compatible with two-way and three-way globe valves up to 3 inch (DN80).

Q5022

Q5022

Q5022A,B Linkages combine Honeywell direct coupled rotary actuators to a globe valve & work with 2 & 3-way globe valves up to 6 in. pipes Q5022A enhances close-off ratings with globe valves up to 3 in. Q5022B is used with globe valves 4 to 6 in.

Q5024

Q5024

Q5024 globe valve linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. Q5024 linkages are compatible with 2- and 3-way globe valves.