For applications utilizing pilotless ignition controls such as Hot Surface and Direct Spark for burner ignition.
The VR4205 Direct Ignition, Dual Automatic Valve, Combination Gas Controls are used with direct ignition systems in gas-fired appliances. Controls include; safety shutoff, manual valve, two automatic operators, pressure regulator and conduit cover.
Combination gas control for use with hot surface/direct spark systems in 120 Vac, gas-fired appliances, with capacities from 30 to 415 cfh.
Combination gas controls for use with hot surface/direct spark systems in 24 Vac, gas-fired appliances with capacities from 20 to 200 cfh.
Combination gas controls for use with hot surface/direct spark systems in 24 Vac, gas-fired appliances with capacities from 30 to 415 cfh.
Combination gas control for use with hot surface/direct spark systems in 24 Vac, gas-fired appliances, with capacities from 30 to 415 cfh.
The VR9205Q Direct Ignition Combination 2-Stage Gas Controls are used in gas-fired appliances with up to 140 KBtu/h capacity at 1 in. wc pressure drop