Skip Ribbon Commands
Skip to main content
SharePoint

Current Sensors

Honeywell current switches can detect whether or not current is flowing, and then transmit the status to a building management system, DDC or PLC controller. Honeywell current transmitters measure the level of operating current.

Split Core Switches

Split Core Switches

The split core current switches are ideal for retrofit or existing installations, since it is not necessary to power down or disconnect any wires during installation. The sensors have solid-state output with adjustable or fixed trip point (setpoint).

Solid Core Switches

Solid Core Switches

These fast acting, reliable, and extremely easy to install sensors have a solid-state output with an adjustable or fixed trip point (setpoint). These current switches should be used in applications in which a "Go/No Go" current switch is required.

Split Core Transmitters

Split Core Transmitters

Depending on the model, current is converted into a linear and proportional output signal of 0-5 Vdc, 0-10 Vdc or 4-20 mA and monitored by a building management controller. Use these current sensors in load trending (current monitoring) applications.

Solid Core Transmitter

Solid Core Transmitter

Depending on the model, current is converted into a linear and proportional output signal of 0-5 Vdc, 0-10 Vdc or 4-20 mA and monitored by a building management controller. These Fast acting current sensors are reliable and extremely easy to install.

New

         Configure It

    _______________

Click here to configure Your Current Sensors, and find the product for the job!