Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Standalone Controllers

Honeywell offers a complete line of standalone and pneumatic controllers for commercial refrigeration, humidity and ON/OFF temperature control. Perfect for applications that require remote sensor placement and electronic accuracy.

Reset Temperature Controllers

Reset Temperature Controllers

Modulating Outdoor Air Reset controls improve efficiency through matching of heat loads to demand in hot water systems.

Refrigeration Controllers

Refrigeration Controllers

Perfect for applications where limit or temperature control in refrigerated areas where remote mounting of sensing element is required. Models include liquid-filled copper elements provide rapid sensing to control the compressor system. Controller element can be directly immersed in the controlled medium so you can control temperature in a duct, tank, freezer or cooler. Some models have adjustable control setpoint. And with ambient temperature compensation you have great temperature control.

Temperature Controllers

Temperature Controllers

For on-off temperature control for ducts, tanks, heating and refrigeration units, greenhouses, animal confinement buildings and other applications where electronic accuracy in addition to remote sensing is desired, Honeywell Remote Temperature Controllers are the answer. You’ll get the famous Honeywell accuracy and long-term performance.