Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Communicating Commercial Thermostats

Our Communicating Commercial Thermostats offer the ability to connect a variety of applications (including fan coil units, VAV/Zoning systems, conventional HVAC systems, etc.) to networks via BACnet®, LONWORKS® or ZigBee® Wireless protocols. These all seamlessly integrate into a WEBs-AX automation package.

TB7200

TB7200

The TB7200 Series PI thermostat is available in BACnet® MS/TP and ZigBee® wireless protocols and integrates into a WEBs-AX building automation system. Used with hydronic reheat valve control and pressure dependent VAV with or without local reheat.

TB7300

TB7300

The TB7300 Series FCU thermostats are available in BACnet® MS/TP protocol and integrate into a WEBs-AX building automation system. Models are used in 24 Vac and 2/4 pipe fan-coil unit applications with on/off, floating or analog control.

TB7600

TB7600

The TB7600 Series PI thermostat is available in BACnet® MS/TP and ZigBee® and integrates into a WEBs-AX automation. It features a menu-driven, back-lit LCD display, up to three sensor inputs, an auxiliary output, and one or two digital inputs.

BACnet FF

BACnet FF

The BACnet Fixed Function Thermostat (BACnet FF) is a configurable device with 19 factory-loaded applications for specific and common projects including fan coil, heat pump and roof top equipment control. It communicates of BACnet MS/TP and includes 3 universal inputs, 2 analog outputs and 6 relay outputs.

T7350H

T7350H

T7350H Communicating Thermostats control 24 Vac commercial single-zone multistage conventional, heat pump and modulating HVAC equipment. T7350H allows remote access and the sharing of system parameters with other devices in a LONWORKS® network.