Skip Ribbon Commands
Skip to main content
SharePoint

Thermostats - Commercial

Contractors and building owners have made Honeywell the world's number one thermostat choice for many reasons. For your customers, the ease of use, precision accuracy and attractive design all help make Honeywell the most trusted thermostat name in the HVAC industry. From the award-winning VisionPRO to the new full-color Prestige IAQ they work seamlessly with Honeywell technology to keep you on the leading edge.

Communicating Commercial Thermostats

Communicating Commercial Thermostats

Our Communicating Commercial Thermostats offer the ability to connect a variety of applications (including fan coil units, VAV/Zoning systems, conventional HVAC systems, etc.) to networks via BACnet®, LONWORKS® or ZigBee® Wireless protocols. These all seamlessly integrate into a WEBs-AX automation package.

Fan Coil/Zone Thermostats

Fan Coil/Zone Thermostats

Fan Coil Thermostats provide heating and cooling control of unitary equipment.

Line Voltage Thermostats

Line Voltage Thermostats

Line voltage thermostats are used for direct control of heat and cooling equipment, such as unit heaters and exhaust fans.

Non-Programmable Commercial Thermostats

Non-Programmable Commercial Thermostats

Honeywell's T7100 thermostat is the most flexible non-programmable temperature controller you'll find on the market.

Programmable Commercial Thermostats

Programmable Commercial Thermostats

Our Commercial Thermostats are so easy to use that energy-saving features and customized applications like occupancy schedules, setpoints, and more are programmed in minutes. T7350 (only available to T7350 Distributors) can be programmed via laptop.

WebStat

WebStat

Honeywell WebStat® Controller improves standalone thermostat control to the automated T7350 communicating thermostat platform withoutadding excessive direct digital control (DDC) cost or complexity.