Whether it is Honeywell WEBs-AX, WebStat or WebVision, Honeywell has a building automation solution (BAS) that takes all the aspects of your building and occupant needs into consideration to maximize energy efficiency and make management of your facility simpler and more convenient. Add the power of Spyder or Stryker controllers and you'll have the versatility to choose from a collection of best-in-class control products ready to evolve and meet all of your HVAC, lighting and security needs.
Spyder and Stryker controllers are designed for all types of HVAC equipment, communicate via LONWORKS® or BACnet MS/TP communications and offer a variety of I/O options. The included Sylk Bus connects to other Sylk devices and sensors like the Zio.
Unitary Controllers for Light Commercial Building Solutions include the Excel 10 controller family of devices.
Quality and experience are what make Honeywell's actuators and motors the top performers in the HVAC industry. Honeywell's complete line of building control products is already proven in more than 110 million buildings, 5,000 industrial facilities and hundreds of utilities worldwide. If you need an actuator with lasting value or a motor with reliable performance and trouble-free operation, specify Honeywell. We make precision easy.
Honeywell Fresh Air Economizers with integrated demand-control ventilation systems are compatible with most individually packaged rooftop or built-up air handling units.
The more you know about energy usage from specific equipment, areas or tenants the more you can look for energy-saving opportunities or provide tenant-specific billing. Submetering allows facility managers to track energy costs by area, department, tenant and an individual piece of equipment when used with a building automation system (BAS). The information can be used for creating an overall energy-savings plan, allocating costs and more.
Pneumatic actuators provide proportional control of valves in HVAC systems.
Honeywell offers a complete line of standalone and pneumatic controllers for commercial refrigeration, humidity and ON/OFF temperature control. Perfect for applications that require remote sensor placement and electronic accuracy.
Honeywell sensors, proven reliability, offering a wide range of sensors to fit almost any HVAC application need.
Contractors and building owners have made Honeywell the world's number one thermostat choice for many reasons. For your customers, the ease of use, precision accuracy and attractive design all help make Honeywell the most trusted thermostat name in the HVAC industry. From the award-winning VisionPRO to the new full-color Prestige IAQ they work seamlessly with Honeywell technology to keep you on the leading edge.
Honeywell commercial HVAC valves control steam, water and water with glycol media in heating and cooling applications. Available in 2-way and 3-way configurations and sizes from 1/2" to 20", precision valves ensure a correct fit for economic operation and long equipment life. Specify a Honeywell valve and put a proven performer on every job.
Honeywell variable frequency drives (VFDs) maximize energy savings by modulating the speed of fans and pumps in HVAC systems. VFDs, sometimes called inverters, achieve these savings by operating in conjunction with a building automation system (BAS) or independently through its internal PID capabilities. A Honeywell VFD is loaded with labor-saving features such as startup wizards, PC programming and an intuitive graphical interface that allows for faster, more accurate commissioning.