Skip Ribbon Commands
Skip to main content
SharePoint

Control Ball Valves

Honeywell’s characterized control ball valves feature a parabolic flow insert that’s integral to the ball. Its unique construction enables a smoother flow curve and greater degree of rotation responsiveness. The result: more accurate flow rate with less wear and tear. Honeywell control ball valves use the same actuator mounting bracket for all 1⁄2" – 3" valves, whether spring or non-spring return actuators.

AHU Models

AHU Models

The system is designed for installation into commercial air handling units for the purpose of surface disinfection using ultraviolet germicidal irradiation. For maximum installation flexibility and cost-effectiveness, the UV lamps are mounted onto a framework of standard ½ inch EMT tubing (not included). The remotely mounted weather resistant power supply can withstand the wet environment found inside of air handlers or the exposed conditions of outdoor packaged air conditioning systems.

FCU/PTAC Models

FCU/PTAC Models

Honeywell UVL-FCU kits make it possible to realize all the benefits of germicidal UV light in limited space applications including most of the fan coil units and PTACs found on the market today. The kit features a low-profile lamp with metal shield and mounting magnet as a means for locating the UV light within these units for optimum UV exposure particularly where space is limited.

New

         Configure It

    _______________

Click here to configure Your Ball Valves, and find the product for the job!