Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
The ABC900 Advanced Burner Control is a PLC-based control tailored for burner and boiler applications. You can program it for fuel/air ratio, O2 trim and VFD control. This flexible platform has up to six actuator channels and two VFD channels.
High temperature oxygen sensors determine oxygen concentration in air or inert gas mixtures and transmit values via a 4-20mA output signal. Available in 3 probe lengths and 2 02 partial pressure ranges, from 0.1 vol% 02 to 25 vol%02, or 100 vol%02.