Skip Ribbon Commands
Skip to main content
SharePoint

27 lb-in

24Vac Fire/Smoke Actuators

24Vac Fire/Smoke Actuators

Honeywell’s Fast-acting, two-Position Actuators are low voltage (24V) and line voltage (110-250Vac), spring return direct coupled actuators (DCA) for Fire and Smoke dampers (on/off control). The actuator accepts an on/off signal from a single-pole, single-throw (spst) controller. Reversible mounting allows actuator to be used for either clockwise (cw) or counterclockwise (ccw) spring return and are designed to operate reliably in smoke control systems requiring Underwriter's Laboratories Inc.