Fast-acting two-position actuators for line voltage (120V) applications. Spring return direct coupled actuators (DCA) for Fire and Smoke dampers (ON/OFF control) in low-, medium- and high-torque ratings.
Honeywell's Fast-Acting, Two-Position Actuators are line volt (120V), 30 lb-in., spring return direct coupled actuators (DCA) for Fire and Smoke dampers (on/off control).
The Honeywell Fast-Acting, Two-Position Actuators are line volt (120V), 80 lb-in., spring return direct coupled actuators (DCA) for Fire and Smoke dampers (on/off control).
20 lb-in. 120 V Fire and Smoke Damper Actuator