Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Resilient seat two-way butterfly valves provide control for heating, ventilating and air conditioning (HVAC) systems. Applications include chilled water, hot water, cooling tower water and thermal storage systems.
2way standard butterfly valve 16" floating
2way standard butterfly valve 16" 2-10Vdc
2way standard butterfly valve 18" floating
2way standard butterfly valve 18" 2-10Vdc
2way standard butterfly valve 20" floating
2way standard butterfly valve 20" 2-10Vdc
2way standard butterfly valve 24" floating
2way standard butterfly valve 24" 2-10Vdc