Skip Ribbon Commands
Skip to main content
SharePoint

VP525

Normally-open, single-seated pneumatic radiator valve, with straight through or angle body construction provides proportional control of two-pipe, hot water or steam systems. Replacement devices are available for most models.

Two-way, Unitary, 1/2 in., 0.63 Cv

VP525C1008/U

Two-way, Unitary, 1/2 in (12.7 mm), 0.63 Cv, Steam or Water

Two-way, Unitary, 1/2 in., 2 Cv

VP525C1016/U

Two-way, Unitary, 1/2 in., 2 Cv

Two-way, Unitary, 3/4 in., 3 Cv

VP525C1024/U

Two-way, Unitary, 3/4 in., 3 Cv

Two-way, Unitary, 3/4 in., 5 Cv

VP525C1032/U

Two-way, Unitary, 3/4 in., 5 Cv

Two-way, Unitary, 1/2 in., 2 Cv

VP525C1040/U

Two-way, Unitary, 1/2 in., 2 Cv

Two-way, Unitary, 3/4 in., 3 Cv

VP525C1057/U

Two-way, Unitary, 3/4 in (19.1 mm), 3 Cv, Steam or Water

Two-way, Unitary, 3/4 in., 5 Cv

VP525C1065/U

Two-way, Unitary, 3/4 in (19.1 mm), 5 Cv, Steam or Water

Two-way, Unitary, 1/2 in., 3.0 Cv

VP525C1073/U

Two-way, Unitary, 1/2 in (12.7 mm), 3.0 Cv, Steam or Water

Two-way, Unitary, 1/2 in., 3 Cv

VP525C1081/U

Two-way, Unitary, 1/2 in (12.7 mm), 3 Cv, Steam or Water