Skip Ribbon Commands
Skip to main content
SharePoint

VC Series Two-position Actuators

Control central heating and/or cooling systems, fan coil systems, radiators and convectors. Depending on the model selected, the actuator can be controlled by either a low or line voltage SPST or SPDT controller such as a room thermostat.

On/Off; SPDT 24 Vac Valve Actuator

VC2611ZZ00/U

On/Off; SPDT 24 Vac Valve Actuator

Two position; SPST  Valve Actuator

VC4011ZZ02/U

Two position; SPST Valve Actuator

This product is available in Canada only.